
calcActive())">
20A 250V 1Gang DP switched with Neon,Aluminium Silver
E8231D20N_AS_G1
AEDÂ 64.80
AEDÂ 50.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231D20N_AS_G1
20A 250V 1Gang DP switched with Neon,Aluminium Silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
20A 250V 1Gang DP switched with Neon,Aluminium Silver
AEDÂ 64.80
AEDÂ 50.00
Product Details
Load Type | resistive, fluorescent |
---|---|
Rated current | 20 A at 250 V AC 50 Hz |
Part Number | E8231D20N_AS_G1 |
Activity | HDCWD |
Weight | 149.91 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.55 cm |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 1 x 6 mm² for stranded cable(s) |
Connections - Terminals | pillar terminals |
Cover Frame Colour Tint | aluminium silver |
depth | 32.2 mm |
device application | control |
device mounting | surface, flush |
Embedding Depth | 23 mm |
height | 87 mm |
local signalling | neon |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | switch |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | SS 227-1, MS IEC 60669-1, GB 16915.1, BS EN 60669-1, IEC 60669-1 |
Switch Application | switch |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | SS 227-1, MS IEC 60669-1, GB 16915.1, BS EN 60669-1, IEC 60669-1 |
local signalling | neon |
connections - terminals | pillar terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account