20A 250V 1G 1Way DP Switch with Neon, WE
SKU :
KB31D20NER
Math.abs(dy) && Math.abs(dx) > 40) { dx < 0 ? navigateNext() : navigatePrevious() }"
x-ref="imageContainer"
>
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 rounded-xl cursor-pointer"
width="700"
height="700"
:loading="active !== index ? 'lazy' : 'eager'"
:src="image.img"
x-show="active === index"
x-cloak
/>
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
KB31D20NER
20A 250V 1G 1Way DP Switch with Neon, WE
Further Offers for this product:
Express shipping not available for backordered items.
Store Pickup option available on checkout.
Excl. Tax
Free Shipping
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Express shipping not available for backordered items.
Store Pickup option available on checkout.
No sellers found for this product.
AEDÂ 22.76
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Estimated delivery:
Out of stock
20A 250V 1G 1Way DP Switch with Neon, WE
AEDÂ 22.76
- Specifications
- Reviews
Overview
| Activity | HDCWD |
|---|
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCWD |
|---|
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account