
calcActive())">
Schneider Electric CSW120/2 KAVACHA;, CSW120/2
CSW120/2
AEDÂ 118.91
AEDÂ 91.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CSW120/2
Schneider Electric CSW120/2 KAVACHA;, CSW120/2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric CSW120/2 KAVACHA;, CSW120/2
AEDÂ 118.91
AEDÂ 91.00
Product Details
Rated current | 20 A at 250 V AC, 16 AX at 250 V AC |
---|---|
Part Number | CSW120/2 |
Activity | HDCWD |
depth | 65 mm |
device short name | AS |
height | 103 mm |
IP degree of protection | IP66 |
Number of Gangs | 2 gangs |
product or component type | switch |
range | Kavacha |
range of product | Kavacha |
Switch Function | 2-way switch with looping terminal |
width | 80 mm |
Wiring Device Mounting | surface |
standards | IEC 60529, BS EN 60669-1 : 2000 |
environmental characteristic | weatherproof |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account