20A-16AX 250V 2 Gang 1 Way Switch with Fluorescent Locator, Wine Gold
SKU :
E8232L1F20_WG_G1

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 38.46
AEDÂ 30.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Uncluttered Design with distinctive jumbo dolly
2. Slim Profile
3. SS Mechanism Technology allows for a 3-degree short throw switching angle and flutter free switching
4. Perfect face technology allows for perfect rocker alignment
20A-16AX 250V 2 Gang 1 Way Switch with Fluorescent Locator, Wine Gold
AEDÂ 38.46
AEDÂ 30.00
- Specifications
- Documents
- Reviews
Overview
Load Type | fluorescent, resistive |
---|---|
Rated current | 20 A at 250 V AC 50 Hz |
Part Number | E8232L1F20_WG_G1 |
Activity | HDCWD |
Weight | 120.79 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.55 cm |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
Connections - Terminals | pillar terminals |
Cover Frame Colour Tint | wine gold |
Depth | 23 mm |
device application | control |
device mounting | surface, flush |
Embedding Depth | 23 mm |
Height | 87 mm |
local signalling | fluorescent (white) |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 2 gangs |
product or component type | switch |
Range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | BS EN 60669-1, MS IEC 60669-1, SS 227-1, IEC 60669-1, GB 16915.1 |
Switch Function | 1-way |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | BS EN 60669-1, MS IEC 60669-1, SS 227-1, IEC 60669-1, GB 16915.1 |
local signalling | fluorescent (white) |
connections - terminals | pillar terminals |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Load Type | fluorescent, resistive |
---|---|
Rated current | 20 A at 250 V AC 50 Hz |
Part Number | E8232L1F20_WG_G1 |
Activity | HDCWD |
Weight | 120.79 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.55 cm |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
Connections - Terminals | pillar terminals |
Cover Frame Colour Tint | wine gold |
Depth | 23 mm |
device application | control |
device mounting | surface, flush |
Embedding Depth | 23 mm |
Height | 87 mm |
local signalling | fluorescent (white) |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 2 gangs |
product or component type | switch |
Range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | BS EN 60669-1, MS IEC 60669-1, SS 227-1, IEC 60669-1, GB 16915.1 |
Switch Function | 1-way |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | BS EN 60669-1, MS IEC 60669-1, SS 227-1, IEC 60669-1, GB 16915.1 |
local signalling | fluorescent (white) |
connections - terminals | pillar terminals |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account