20A-16AX 250V 1Gang 1way switched with Fluorescent Locator,Matt Black
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
20A-16AX 250V 1Gang 1way switched with Fluorescent Locator,Matt Black
Excl. Tax
Excl. Tax
Product Details
Load Type | resistive, fluorescent |
---|---|
Pincode Group | default |
Rated current | 20 A at 250 V AC 50 Hz |
Show Accessory | No |
Part Number | E8231L1F20_MB_G1 |
Activity | HDCWD |
Weight | 113.91 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.55 cm |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
Connections - Terminals | pillar terminals |
Cover Frame Colour Tint | matt black |
depth | 23 mm |
device application | control |
device mounting | flush, surface |
Embedding Depth | 23 mm |
height | 87 mm |
local signalling | fluorescent (white) |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | switch |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | IEC 60669-1, SS 227-1, BS EN 60669-1, GB 16915.1, MS IEC 60669-1 |
Switch Function | 1-way |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60669-1, SS 227-1, BS EN 60669-1, GB 16915.1, MS IEC 60669-1 |
local signalling | fluorescent (white) |
connections - terminals | pillar terminals |