20-pin removable caged terminal blocks -1 x 0.34..1 mm2

BMXFTB2000
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity IDPAC
Pincode Group default
Part Number BMXFTB2000

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: 20-pin removable caged terminal blocks -1 x 0.34..1 mm2
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

discrete input module X80 - 16 inputs - 24 V DC positive
BMXDDI1602

In stock

AED 906.21
AED 924.84
discrete output module X80 - 16 outputs - solid state - 24 V DC positive
BMXDDO1602

In stock

AED 1,255.14
AED 1,273.49
isolated analog output module X80 - 4 outputs
BMXAMO0410

In stock

AED 3,202.31
AED 3,915.89
analog output module X80 - 8 outputs
BMXAMO0802

In stock

AED 3,228.78
AED 3,258.96
isolated analog input module X80 - 4 inputs - high speed
BMXAMI0410

In stock

AED 2,395.91
AED 2,491.93
isolated analog output module X80 - 2 outputs
BMXAMO0210

In stock

AED 1,980.66
AED 2,444.22
discrete output module X80 - 16 outputs - solid state - 24 V DC negative
BMXDDO1612

In stock

AED 2,690.11
discrete module X80 - 8 NO Type A - Isolated relays - 125 V DC/250 V AC
BMXDRA0815

In stock

AED 2,150.62