2 Gang Telephone Outlet with Shutter
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
2 Gang Telephone Outlet with Shutter
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V AC, resistive |
Part Number | KB32TS_AS |
Activity | HDCWD |
Weight | 91.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 2.2 cm |
ambient air temperature for operation | -5-40 °C |
Connections - Terminals | clamp terminal |
Cover Frame Colour Tint | aluminium silver |
device mounting | flush |
Device Presentation | complete mechanism |
device short name | KB32 |
Embedding Depth | 35 mm |
environmental characteristic | indoor use |
fixing center | 60.3 mm |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate, polycarbonate: base |
mounting support | wall mounted |
Number of Gangs | 2 gangs |
product or component type | telephone socket |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Tightening Torque | 0.4 N.m |
width | 87 mm |
ambient air temperature for operation | -5-40 °C |
environmental characteristic | indoor use |
connections - terminals | clamp terminal |
tightening torque | 0.4 N.m |