
calcActive())">
2 Gang Keystone Wallplate with Shutter
KB32RJK
AEDÂ 21.09
AEDÂ 17.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB32RJK
2 Gang Keystone Wallplate with Shutter
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
2 Gang Keystone Wallplate with Shutter
AEDÂ 21.09
AEDÂ 17.00
Product Details
Part Number | KB32RJK |
---|---|
Activity | HDCWD |
Weight | 82.0 g |
Package1 Length*Width*Height | 8.6 cm x 5 cm x 8.6 cm |
device application | communication |
Device Presentation | complete mechanism |
device short name | KB32 |
Number of Gangs | 2 gangs |
product or component type | data socket with shutter |
range | Vivace |
range of product | Vivace |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account