2 Gang Category 6 Data Outlet with Shutter
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
2 Gang Category 6 Data Outlet with Shutter
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | KB32RJ6_AS |
Activity | HDCWD |
Weight | 100.4 g |
Package1 Length*Width*Height | 8.6 cm x 5 cm x 8.6 cm |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | -5-60 °C |
Communication Network Category | 6 |
Connector Type | M-110 keystone 12 RJ45 connector |
Cover Frame Colour Tint | aluminium silver |
device application | communication |
device mounting | flush |
Device Presentation | complete product |
device short name | KB32 |
Embedding Depth | 25 mm |
environmental characteristic | indoor use |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
Number of Gangs | 2 gangs |
operating altitude | 0...2000 m |
product or component type | data socket with shutter |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Socket Number | 2 |
standards | FCC |
Tightening Torque | 0.4 N.m |
width | 86 mm |
Main colour tint | aluminium silver |
Cover type | shutter |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60670-1 |
environmental characteristic | indoor use |
tightening torque | 0.4 N.m |