
calcActive())">
2 G BLANK PLATE WG
E8730TX_WG
AEDÂ 25.06
AEDÂ 20.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8730TX_WG
2 G BLANK PLATE WG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
2 G BLANK PLATE WG
AEDÂ 25.06
AEDÂ 20.00
Product Details
Part Number | E8730TX_WG |
---|---|
Activity | HDCWD |
Colour | wine gold |
device mounting | surface, flush |
Material | PC (polycarbonate) |
Number of Gangs | 2 gangs |
product or component type | blank plate |
range | AvatarOn |
range of product | AvatarOn C |
Main colour tint | wine gold |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account