2 G BLANK PLATE WE
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
2 G BLANK PLATE WE
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | E8730TX_WE |
Activity | HDCWD |
Colour | white |
device mounting | surface, flush |
Material | PC (polycarbonate) |
Number of Gangs | 2 gangs |
product or component type | blank plate |
range | AvatarOn |
range of product | AvatarOn C |
Main colour tint | white |