1G TV socket, 75OHM, THROUGH-CNN DG
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1G TV socket, 75OHM, THROUGH-CNN DG
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | E8731TV_DG |
Activity | HDCWD |
average impedance | 75 Ohm |
Colour | dark grey |
device application | communication |
device mounting | flush, surface |
Device Presentation | complete product |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
product or component type | TV socket |
range | AvatarOn |
range of product | AvatarOn C |
Tv Socket Type | TV |
Main colour tint | dark grey |