
calcActive())">
1G RJ45 Data Outlet, Cat 5e, Keystone on Shuttered Wallplate, Lavendar Silver
E8231RJS_5_AS_G1
AEDÂ 50.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231RJS_5_AS_G1
1G RJ45 Data Outlet, Cat 5e, Keystone on Shuttered Wallplate, Lavendar Silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G RJ45 Data Outlet, Cat 5e, Keystone on Shuttered Wallplate, Lavendar Silver
AEDÂ 50.70
Product Details
Part Number | E8231RJS_5_AS_G1 |
---|---|
Activity | HDCWD |
Communication Network Category | 5e |
depth | 38.8 mm |
device application | communication |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | data socket |
range | Pieno |
relative humidity | 0-95 % |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | GB 17466, IEC 60670 |
connections - terminals | RJ45 connector |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account