
calcActive())">
1G CATV socket ,45 DEGREE , F CNN WG
E8731TVF_WG
AEDÂ 31.09
AEDÂ 24.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8731TVF_WG
1G CATV socket ,45 DEGREE , F CNN WG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G CATV socket ,45 DEGREE , F CNN WG
AEDÂ 31.09
AEDÂ 24.00
Product Details
Part Number | E8731TVF_WG |
---|---|
Activity | HDCWD |
Colour | wine gold |
device application | communication |
device mounting | flush, surface |
Device Presentation | complete product |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
product or component type | TV socket |
range | AvatarOn |
range of product | AvatarOn C |
Sat Connector | CATV |
Tv Connector | F connectors |
Tv Socket Type | TV |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account