Blank Plate, AvatarOn C, 1 gang, white
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Blank Plate, AvatarOn C, 1 gang, white
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | 1 gang |
| Range of product | AVATARON C |
| Product or component type | BLANK PLATE |
| Number of gangs | 1 GANG |
| Colour tint | WHITE |
| Colour tint | WHITE |
| Material | PC (POLYCARBONATE) |
| Device mounting | SURFACEFLUSH |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.000 CM |
| Package 1 Width | 8.500 CM |
| Package 1 Length | 9.000 CM |
| Package 1 Weight | 55.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 9.500 CM |
| Package 2 Width | 12.500 CM |
| Package 2 Length | 26.000 CM |
| Package 2 Weight | 1.160 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 180 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 8.655 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | 1 gang |
| Range of product | AVATARON C |
| Product or component type | BLANK PLATE |
| Number of gangs | 1 GANG |
| Colour tint | WHITE |
| Colour tint | WHITE |
| Material | PC (POLYCARBONATE) |
| Device mounting | SURFACEFLUSH |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.000 CM |
| Package 1 Width | 8.500 CM |
| Package 1 Length | 9.000 CM |
| Package 1 Weight | 55.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 9.500 CM |
| Package 2 Width | 12.500 CM |
| Package 2 Length | 26.000 CM |
| Package 2 Weight | 1.160 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 180 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 8.655 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant By Exemption (Download) |