
calcActive())">
1G BLANK PLATE DG
E8730X_DG
AEDÂ 20.47
AEDÂ 16.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8730X_DG
1G BLANK PLATE DG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G BLANK PLATE DG
AEDÂ 20.47
AEDÂ 16.00
Product Details
Part Number | E8730X_DG |
---|---|
Activity | HDCWD |
Colour | dark grey |
device mounting | surface, flush |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
product or component type | blank plate |
range | AvatarOn |
range of product | AvatarOn C |
Main colour tint | dark grey |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account