
calcActive())">
1G 400W DIMMER, AS
KB31RD400_AS
AEDÂ 112.66
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KB31RD400_AS
1G 400W DIMMER, AS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G 400W DIMMER, AS
AEDÂ 112.66
Product Details
Rated current | 45 A at 250 V AC, inductive, 45 A at 250 V AC, resistive |
---|---|
Part Number | KB31RD400_AS |
Activity | HDCWD |
ambient air temperature for storage | 0-60 °C |
Clamping Connection Capacity | 1.5 mm² |
contacts material | brass and phosphor bronze |
Cover Frame Colour Tint | aluminium silver |
depth | 35 mm |
device application | control |
device mounting | flush |
Device Presentation | complete mechanism |
device short name | KB31 |
Embedding Depth | 22 mm |
fixing center | 60.3 mm |
fixing mode | by screws |
height | 86 mm |
IP degree of protection | IP20 conforming to IEC 60669-2-1 |
Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
mounting support | wall mounted |
network frequency | 50/60 Hz |
Number of Gangs | 1 gang |
operating altitude | 0...2000 m |
product or component type | dimmer |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Terminal Identifier | L, Load |
width | 86 mm |
Main colour tint | aluminium silver |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60669-2-1 |
environmental characteristic | indoor use |
connections - terminals | pillar terminals |
tightening torque | 0.4 N.m |
power range | tungsten filament: 400 W |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account