1G 250VA Dimmer w Sw, WG
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1G 250VA Dimmer w Sw, WG
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn dimmer E8331RD250_WG is a complete product in color wine gold. This product is sold in set of 8. 220...240V is the rated operational voltage. The protection type is surge arrester, thermal fuse, improving safety level. Its matching mounting box can be recessed into the surface of the wall with flush type. What's more, its directives are 2011/65/EU - Ro. HS directive. It is 86 mm in width, 86 mm in height, and with an embedding depth of 35 mm. Besides, the IP rating of this device is IP20. What's more, it well satisfied the standard of CE, IEC 60669-2-1. And it is mercury free Being environmentally friendly, this dimmer is a green premium product too. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.
Product Details
Load Type | incandescent lamps - 50...250 W - 220...240 V AC, high voltage halogen lamp - 50...250 W - 220...240 V AC, electronic transformer - 50...250 VA, dimmable LED - 50...250 VA |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | E8331RD250_WG |
Activity | HDCWD |
Weight | 125.6 g |
Package1 Length*Width*Height | 8.8 cm x 8.8 cm x 4.63 cm |
[ue] Rated Operational Voltage | 220...240 V AC 50/60 Hz |
Actuator | knob |
ambient air temperature for operation | 0-40 °C |
ambient air temperature for storage | 0-60 °C |
Clamping Connection Capacity | <= 2 x 2.5 mm² for flexible cable(s), <= 2 x 2.5 mm² for rigid cable(s) |
Colour | wine gold |
Colour | Wine Gold |
device mounting | flush |
Device Presentation | complete product |
Dimmer Application | capacitive load, inductive load, ohmic load |
Dimmer Control | rotary push type |
Embedding Depth | 35 mm |
environmental characteristic | oil and vapour resistant |
fixing mode | by screws |
height | 86 mm |
IP degree of protection | IP20 |
Market Segment | residential, small commercial |
Material | polycarbonate: plastic part, brass: terminals, steel coated with zinc chromate: terminal screw |
product or component type | dimmer |
Protection Type | surge arrester, thermal fuse |
Provided Equipment | screws |
Quantity per set | set of 8 |
range | AvatarOn |
relative humidity | 10-95 % |
standards | IEC 60669-2-1, CE |
Type of Packing | carton |
width | 86 mm |
Wire Stripping Length | 12 mm |
ambient air temperature for operation | 0-40 °C |
standards | IEC 60669-2-1, CE |
environmental characteristic | oil and vapour resistant |