16AX 250V 2G 2W SW w_ FL WE

E8732L2F_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 16 AX at 250 V AC 50/60 Hz
Show Accessory No
Part Number E8732L2F_WE
Activity HDCWD
Colour white
depth 36.8 mm
device application control
device mounting surface, flush
Device Presentation complete product
Embedding Depth 23.5 mm
height 86 mm
IP degree of protection IP20
Material PC (polycarbonate)
Number of Gangs 2 gangs
Number of Rocker 2
product or component type switch
range AvatarOn
range of product AvatarOn C
Switch Function 2-way
width 86 mm
local signalling with light indicator, fluorescent
connections - terminals screw terminal

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 16AX 250V 2G 2W SW w_ FL WE
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.