16AX 250V 1Gang Intermediate switched with Fluorescent Locator,Matt Black
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
16AX 250V 1Gang Intermediate switched with Fluorescent Locator,Matt Black
Excl. Tax
Excl. Tax
Product Details
Load Type | fluorescent, resistive |
---|---|
Pincode Group | default |
Rated current | 16 AX at 250 V AC 50 Hz |
Show Accessory | No |
Part Number | E8231MF_MB_G1 |
Activity | HDCWD |
Weight | 107.91 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.17 cm |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
Connections - Terminals | pillar terminals |
Cover Frame Colour Tint | matt black |
depth | 19.6 mm |
device application | control |
device mounting | flush, surface |
Embedding Depth | 19.6 mm |
height | 87 mm |
local signalling | fluorescent (white) |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | switch |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | SS 227-1, MS IEC 60669-1, GB 16915.1, BS EN 60669-1, IEC 60669-1 |
Switch Application | switch |
Switch Function | intermediate |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | SS 227-1, MS IEC 60669-1, GB 16915.1, BS EN 60669-1, IEC 60669-1 |
local signalling | fluorescent (white) |
connections - terminals | pillar terminals |