15A 250V Surface Mount Single Pole Switched Socket IP56
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
15A 250V Surface Mount Single Pole Switched Socket IP56
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 15 A at 250 V AC |
Part Number | CSC315RP |
Activity | HDCWD |
depth | 80 mm |
device short name | AS |
height | 160 mm |
IP degree of protection | IP56 |
Poles Description | 1P |
product or component type | switched socket |
range of product | Kavacha |
Switch Function | 1-pole |
width | 80 mm |
Wiring Device Mounting | surface |
standards | IEC 60529, BS 546:1950 |