
calcActive())">
15A 250V 1G 3P RND w_ SW Soc DG
E8715_15_DG
AEDÂ 43.86
AEDÂ 34.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8715_15_DG
15A 250V 1G 3P RND w_ SW Soc DG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
15A 250V 1G 3P RND w_ SW Soc DG
AEDÂ 43.86
AEDÂ 34.00
Product Details
Rated current | 15 A socket-outlet |
---|---|
Part Number | E8715_15_DG |
Activity | HDCWD |
Colour | dark grey |
depth | 35.3 mm |
device application | power supply |
device mounting | surface |
Device Presentation | basic element with complete housing |
fixing mode | by screws |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 3P |
Outlet Standard Description | 3 pins |
product or component type | switched socket |
range | AvatarOn |
range of product | AvatarOn C |
Socket Number | 1 |
Surface Finish | matt |
width | 86 mm |
Outlet standard deviation | British |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account