15A 250V 1 Gang Switched Socket
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
15A 250V 1 Gang Switched Socket
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 15 A at 250 V AC, resistive |
Part Number | KB15/15 |
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 2.5 mm² |
Colour | white |
contacts material | brass and phosphor bronze |
depth | 35 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete product |
device short name | KB15 |
Embedding Depth | 22.0 mm |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
height | 87 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50/60 Hz |
Number of Gangs | 1 gang |
operating altitude | <= 2000 m |
Outlet Poles Configuration | 2P + E |
product or component type | switched socket |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Switch Application | on/off switching |
Terminal Identifier | N, Earth, L |
width | 87 mm |
Main colour tint | white |
ambient air temperature for operation | 0-40 °C |
standards | MS 589, BS 1362-2, SS 145 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |