15A 250V 1 Gang 3 Round Pin Switched Socket with Neon, Wine Gold
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
15A 250V 1 Gang 3 Round Pin Switched Socket with Neon, Wine Gold
Excl. Tax
Excl. Tax
Product Details
Load Type | resistive |
---|---|
Pincode Group | default |
Rated current | 15 A at 250 V AC 50 Hz |
Show Accessory | No |
Part Number | E8215_15N_WG_G1 |
Activity | HDCWD |
Weight | 116.033 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.18 cm |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 2 x 2.5 mm² for solid cable(s) |
Cover Frame Colour Tint | wine gold |
depth | 31.8 mm |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | power socket-outlet |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | BS 546, MS 1577, SS 472 |
Switch Function | switch |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |
standards | BS 546, MS 1577, SS 472 |