calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
13A Twin Gang Switched Socket with 2.1A USB, Wine Gold
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 171.0 g |
| [ue] Rated Operational Voltage | 220...250 V AC 50/60 Hz |
| Colour | Wine Gold |
| net weight | 0.166 kg |
| Number of Gangs | 2 gangs |
| Range | PIENO |
| Product or component type | POWER SOCKET-OUTLET + USB CHARGER |
| Device presentation | MECHANISM |
| Socket additional information | SHUTTERED |
| Colour tint | WINE GOLD |
| Load type | NO INDUCTIVE LOAD |
| Socket number | 1 |
| Device mounting | FLUSH 47 MM |
| Switch function | ON/OFF POWER-SOCKET OUTLET |
| Number of power socket outlets | 2 X 2P + E WITH SHUTTERS, BRITISH |
| Rated current | POWER CIRCUIT: 13 A 220...250 V, AC, 50/60 HZ |
| Surface finish | GLOSSY |
| Surface treatment | PAINTED |
| Number of gangs | 2 GANGS |
| Connector type | USB TYPE A |
| [Ue] rated operational voltage | 220...250 V AC 50/60 HZ |
| Power consumption in W | 0.075 W |
| Input power | 16 W |
| Integrated connection type | 2 USB PORT 5 V DC, MAXIMUM LOAD CURRENT: 2.1 A |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: COVERPOLYCARBONATE: SURROUNDPOLYCARBONATE: DOLLYNYLON + GF: SHUTTERBRASS: CONTACT PLATESTEEL: SPRINGNICKEL STEEL: TERMINAL SCREW |
| Protection type | USB PORT: OVER TEMPERATURE PROTECTION WITH PWM IC CIRCUITUSB PORT: OVER VOLTAGE PROTECTION AGAINST SURGES WITH PWM IC CIRCUITUSB PORT: OVERCURRENT BETWEEN OUTPUT PHASES AND EARTH (ON POWER UP ONLY) WITH PWM IC CIRCUIT |
| Shape of screw head | CROSS |
| Screwdriver shape | PHILIPS |
| Electrical connection | 3 SCREW TERMINAL |
| Clamping connection capacity | 1 X 4 MM² FOR SOLID CABLE(S)2 X 4 MM² FOR STRANDED CABLE(S)1 X 2.5 MM²2 X 2.5 MM² |
| Wire stripping length | 10…12 MM |
| Mounting support | MOUNTING BOX CONFORMING TO BS 4662 |
| Fixing mode | BY SCREWS M3.5 X 25 MM |
| Fixing center | 120.6 MM |
| Product compatibility | HTCAPPLESAMSUNGXIAOMIPOWER BANKTABLET PCSMARTPHONEHW |
| Height | 147 MM |
| Width | 87 MM |
| Depth | 38.6 MM |
| Embedding depth | 29.5 MM |
| Net weight | 0.166 KG |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| Standards | IEC 60950-1BS 1363-2 |
| Product certifications | IEC |
| IP degree of protection | IP20 |
| Environmental characteristic | LIQUID SOAPALCOHOL |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.9 CM |
| Package 1 Width | 8.7 CM |
| Package 1 Length | 14.7 CM |
| Package 1 Weight | 171 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 15 CM |
| Package 2 Length | 19 CM |
| Package 2 Weight | 905 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 171.0 g |
| [ue] Rated Operational Voltage | 220...250 V AC 50/60 Hz |
| Colour | Wine Gold |
| net weight | 0.166 kg |
| Number of Gangs | 2 gangs |
| Range | PIENO |
| Product or component type | POWER SOCKET-OUTLET + USB CHARGER |
| Device presentation | MECHANISM |
| Socket additional information | SHUTTERED |
| Colour tint | WINE GOLD |
| Load type | NO INDUCTIVE LOAD |
| Socket number | 1 |
| Device mounting | FLUSH 47 MM |
| Switch function | ON/OFF POWER-SOCKET OUTLET |
| Number of power socket outlets | 2 X 2P + E WITH SHUTTERS, BRITISH |
| Rated current | POWER CIRCUIT: 13 A 220...250 V, AC, 50/60 HZ |
| Surface finish | GLOSSY |
| Surface treatment | PAINTED |
| Number of gangs | 2 GANGS |
| Connector type | USB TYPE A |
| [Ue] rated operational voltage | 220...250 V AC 50/60 HZ |
| Power consumption in W | 0.075 W |
| Input power | 16 W |
| Integrated connection type | 2 USB PORT 5 V DC, MAXIMUM LOAD CURRENT: 2.1 A |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: COVERPOLYCARBONATE: SURROUNDPOLYCARBONATE: DOLLYNYLON + GF: SHUTTERBRASS: CONTACT PLATESTEEL: SPRINGNICKEL STEEL: TERMINAL SCREW |
| Protection type | USB PORT: OVER TEMPERATURE PROTECTION WITH PWM IC CIRCUITUSB PORT: OVER VOLTAGE PROTECTION AGAINST SURGES WITH PWM IC CIRCUITUSB PORT: OVERCURRENT BETWEEN OUTPUT PHASES AND EARTH (ON POWER UP ONLY) WITH PWM IC CIRCUIT |
| Shape of screw head | CROSS |
| Screwdriver shape | PHILIPS |
| Electrical connection | 3 SCREW TERMINAL |
| Clamping connection capacity | 1 X 4 MM² FOR SOLID CABLE(S)2 X 4 MM² FOR STRANDED CABLE(S)1 X 2.5 MM²2 X 2.5 MM² |
| Wire stripping length | 10…12 MM |
| Mounting support | MOUNTING BOX CONFORMING TO BS 4662 |
| Fixing mode | BY SCREWS M3.5 X 25 MM |
| Fixing center | 120.6 MM |
| Product compatibility | HTCAPPLESAMSUNGXIAOMIPOWER BANKTABLET PCSMARTPHONEHW |
| Height | 147 MM |
| Width | 87 MM |
| Depth | 38.6 MM |
| Embedding depth | 29.5 MM |
| Net weight | 0.166 KG |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| Standards | IEC 60950-1BS 1363-2 |
| Product certifications | IEC |
| IP degree of protection | IP20 |
| Environmental characteristic | LIQUID SOAPALCOHOL |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.9 CM |
| Package 1 Width | 8.7 CM |
| Package 1 Length | 14.7 CM |
| Package 1 Weight | 171 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 15 CM |
| Package 2 Length | 19 CM |
| Package 2 Weight | 905 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |