13A 250V2G w_ SW Soc with LED DG
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
13A 250V2G w_ SW Soc with LED DG
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A socket-outlet |
Part Number | E87T25N_DG |
Activity | HDCWD |
Colour | dark grey |
depth | 30.8 mm |
device application | power supply |
device mounting | surface |
Device Presentation | basic element with complete housing |
fixing mode | by screws |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Gangs | 2 gangs |
Pilot Light | LED |
product or component type | switched socket |
range | AvatarOn |
range of product | AvatarOn C |
Socket Number | 2 |
Surface Finish | matt |
width | 146 mm |
Outlet standard deviation | British |