
calcActive())">
13A 250V Twin Gang Switched Socket
KB25
AED 24.62
AED 19.00
AED 24.62
AED 24.62
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB25
13A 250V Twin Gang Switched Socket
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Rated current | 13 A at 250 V AC, resistive |
---|---|
Part Number | KB25 |
Activity | HDCWD |
Weight | 138.000 g |
Package1 Length*Width*Height | 1.000 cm x 1.000 cm x 1.000 cm |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 3 x 2.5 mm², 2 x 4 mm² |
Colour | white |
Colour | White |
Connections - Terminals | pillar terminal |
contacts material | brass and phosphor bronze |
depth | 35 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete product |
device short name | KB25 |
Embedding Depth | 22.0 mm |
environmental characteristic | indoor use |
fixing center | 120.6 mm |
fixing mode | by screw M3.5 |
height | 87 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50/60 Hz |
Number of Gangs | 2 gangs |
operating altitude | <= 2000 m |
Outlet Poles Configuration | 2P + E |
product or component type | switched socket |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
standards | SS 145, MS 589, BS 1362-2 |
Switch Application | on/off switching |
Terminal Identifier | L, N, Earth |
Tightening Torque | 0.4 N.m |
width | 147 mm |
Main colour tint | white |
ambient air temperature for operation | 0-40 °C |
standards | SS 145, MS 589, BS 1362-2 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |