13A 250V Switch Fused Connection, Aluminium silver
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
13A 250V Switch Fused Connection, Aluminium silver
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V AC, resistive |
Part Number | KB31DFSG_AS |
Activity | HDCWD |
Weight | 124.3 g |
Package1 Length*Width*Height | 8.6 cm x 3.5 cm x 8.6 cm |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 2 x 4 mm² input, 3 x 2.5 mm² input, 1 x 1.5 mm² output, 1 x 2.5 mm² output |
Connections - Terminals | pillar terminal |
contacts material | brass and phosphor bronze |
Cover Frame Colour Tint | aluminium silver |
device mounting | surface |
Device Presentation | complete mechanism |
device short name | KB31 |
Embedding Depth | 35 mm |
environmental characteristic | indoor use |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
height | 87 mm |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50 Hz |
Number of Gangs | 1 gang |
product or component type | switched fuse mechanism |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
standards | BS 1363-4 |
Terminal Identifier | N out, L out, N in, Earth, L in |
Tightening Torque | 0.4 N.m |
width | 87 mm |
ambient air temperature for operation | -5-40 °C |
standards | BS 1363-4 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |