calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
13A 250V 2Gang switched socket with Neon,Wine Gold
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 188.218 g |
| Number of Gangs | 2 gangs |
| Range | PIENO |
| Product or component type | POWER SOCKET-OUTLET |
| Device application | POWER SUPPLY |
| Switch function | SWITCH |
| Rated current | 13 A AT 250 V AC 50...60 HZ |
| Number of gangs | 2 GANGS |
| Load type | RESISTIVE |
| Cover frame colour tint | WINE GOLD |
| Wiring device mounting | SURFACEFLUSH |
| Material | POLYCARBONATE: SURROUNDPOLYCARBONATE: GRID PLATE |
| Clamping connection capacity | 2 X 4 MM² FOR STRANDED CABLE(S)3 X 2.5 MM² FOR SOLID CABLE(S) |
| Width | 147 MM |
| Height | 87 MM |
| Depth | 28.5 MM |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Standards | BS 1363-2MS 589-2SS 145-2 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.85 CM |
| Package 1 Width | 8.7 CM |
| Package 1 Length | 14.7 CM |
| Package 1 Weight | 188.218 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 60 |
| Package 2 Height | 21 CM |
| Package 2 Width | 32.5 CM |
| Package 2 Length | 50 CM |
| Package 2 Weight | 11293.08 G |
| Unit Type of Package 3 | PAL |
| Number of Units in Package 3 | 1200 |
| Package 3 Height | 84 CM |
| Package 3 Width | 82.5 CM |
| Package 3 Length | 100 CM |
| Package 3 Weight | 242861.6 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant |
Documents
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 188.218 g |
| Number of Gangs | 2 gangs |
| Range | PIENO |
| Product or component type | POWER SOCKET-OUTLET |
| Device application | POWER SUPPLY |
| Switch function | SWITCH |
| Rated current | 13 A AT 250 V AC 50...60 HZ |
| Number of gangs | 2 GANGS |
| Load type | RESISTIVE |
| Cover frame colour tint | WINE GOLD |
| Wiring device mounting | SURFACEFLUSH |
| Material | POLYCARBONATE: SURROUNDPOLYCARBONATE: GRID PLATE |
| Clamping connection capacity | 2 X 4 MM² FOR STRANDED CABLE(S)3 X 2.5 MM² FOR SOLID CABLE(S) |
| Width | 147 MM |
| Height | 87 MM |
| Depth | 28.5 MM |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Standards | BS 1363-2MS 589-2SS 145-2 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.85 CM |
| Package 1 Width | 8.7 CM |
| Package 1 Length | 14.7 CM |
| Package 1 Weight | 188.218 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 60 |
| Package 2 Height | 21 CM |
| Package 2 Width | 32.5 CM |
| Package 2 Length | 50 CM |
| Package 2 Weight | 11293.08 G |
| Unit Type of Package 3 | PAL |
| Number of Units in Package 3 | 1200 |
| Package 3 Height | 84 CM |
| Package 3 Width | 82.5 CM |
| Package 3 Length | 100 CM |
| Package 3 Weight | 242861.6 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant |