13A 250V 2Gang switched socket with Neon

E82T25N
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Load Type resistive
Pincode Group default
Rated current 13 A at 250 V AC 50...60 Hz
Show Accessory No
Part Number E82T25N
Activity HDCWD
Weight 0
Package1 Length*Width*Height x x
ambient air temperature for operation -5-40 °C
Clamping Connection Capacity 2 x 4 mm² for stranded cable(s), 3 x 2.5 mm² for solid cable(s)
depth 28.5 mm
device application power supply
height 87 mm
Material polycarbonate: surround, polycarbonate: grid plate
Number of Gangs 2 gangs
product or component type power socket-outlet
range Pieno
range of product Pieno
relative humidity 0-95 %
standards SS 145-2, BS 1363-2, MS 589-2
Switch Function switch
width 147 mm
Wiring Device Mounting surface, flush
ambient air temperature for operation -5-40 °C
standards SS 145-2, BS 1363-2, MS 589-2

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 13A 250V 2Gang switched socket with Neon
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.