
calcActive())">
Schneider Electric E8215N PIENO;, E8215N
E8215N
AEDÂ 34.17
AEDÂ 26.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8215N
Schneider Electric E8215N PIENO;, E8215N
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric E8215N PIENO;, E8215N
AEDÂ 34.17
AEDÂ 26.00
Product Details
Load Type | no inductive load |
---|---|
Rated current | 13 A at 250 V AC 50 Hz |
Part Number | E8215N |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 2 x 2.5 mm² for solid cable(s) |
Connections - Terminals | switch: pillar terminals, socket: clamp terminal |
depth | 8.8 mm |
device application | power supply |
height | 87 mm |
local signalling | neon |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 2P + E china |
product or component type | power socket-outlet |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | GB 16915.1-2003, GB 2099.1-2008 |
Switch Function | switch |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |
standards | GB 16915.1-2003, GB 2099.1-2008 |
local signalling | neon |
connections - terminals | switch: pillar terminals, socket: clamp terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account