13A 250V 1G fused CNN U. WE
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
13A 250V 1G fused CNN U. WE
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V |
Part Number | E8730FSG_WE |
Activity | HDCWD |
Colour | white |
depth | 27.4 mm |
Device Presentation | basic element with complete housing |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
product or component type | fused connection |
range | AvatarOn |
range of product | AvatarOn C |
width | 86 mm |