
calcActive())">
13A 250V 1 Gang Socket
KB426
AEDÂ 19.20
AEDÂ 15.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB426
13A 250V 1 Gang Socket
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A 250V 1 Gang Socket
AEDÂ 19.20
AEDÂ 15.00
Product Details
Rated current | 13 A at 250 V AC, resistive |
---|---|
Part Number | KB426 |
Activity | HDCWD |
Weight | 77.780 g |
Package1 Length*Width*Height | 1.000 cm x 1.000 cm x 1.000 cm |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 1 x 2.5...3 x 2.5 mm² for rigid or stranded cable(s) |
Colour | wall: white |
Connections - Terminals | pillar terminal |
contacts material | brass and phosphor bronze |
Cover Frame Colour Tint | white |
depth | 28 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete mechanism |
device short name | KB426 |
Embedding Depth | 20 mm |
environmental characteristic | indoor use |
fixing center | 60.3 mm |
fixing mode | by screws |
height | 86 mm |
Integrated Connection Type | 1 socket-outlet 220...250 V AC, maximum load current: 13 A |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
mounting support | wall mounted |
network frequency | 50/60 Hz |
network type | AC |
Number of Gangs | 1 gang |
Number of Terminals | 3 |
operating altitude | 0...2000 m |
Outlet Poles Configuration | 2P + E with shutter |
Outlet Standard | British |
Outlet Standard Description | flat pin |
product or component type | socket-outlet |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Socket Number | 1 |
standards | BS 1363-2, MS 589, SS 145 |
Surface Finish | glossy |
Surface Treatment | untreated |
Terminal Identifier | L, N, E |
Tightening Torque | 0.4 N.m |
Type of Packing | plastic bag |
width | 86 mm |
Main colour tint | white |
Outlet standard deviation | British |
ambient air temperature for operation | -5-40 °C |
standards | BS 1363-2, MS 589, SS 145 |
environmental characteristic | indoor use |
connections - terminals | screw terminals |
tightening torque | 0.4 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account