13A 1GANG 250V SWITCHED SOCKET
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
13A 1GANG 250V SWITCHED SOCKET
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V AC 50/60 Hz |
Show Accessory | No |
Part Number | ESM15 |
Activity | HDCWD |
Weight | 600.0 g |
Package1 Length*Width*Height | 7.8 cm x 7.8 cm x 4.2 cm |
device application | power supply |
device mounting | flush, surface |
height | 87 mm |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 2P + E |
product or component type | socket-outlet with switch |
range | S-Classic |
range of product | S-Classic |
width | 87 mm |