13A 1G SW SOCKET WITH 2.1A USB,AS
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
13A 1G SW SOCKET WITH 2.1A USB,AS
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 20 A at 250 V AC 50 Hz |
Part Number | E8215USB_AS_C18413 |
Activity | HDCWD |