
calcActive())">
115V_240V UNIVERSAL SHAVER, WG
E87T727V_WG
AEDÂ 247.05
AEDÂ 188.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E87T727V_WG
115V_240V UNIVERSAL SHAVER, WG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
115V_240V UNIVERSAL SHAVER, WG
AEDÂ 247.05
AEDÂ 188.00
Product Details
Part Number | E87T727V_WG |
---|---|
Activity | HDCWD |
Colour | wine gold |
depth | 50.2 mm |
device application | charger |
device mounting | surface |
Device Presentation | basic element with complete housing |
height | 147 mm |
input voltage | 115 V AC |
Installation Direction | vertical |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
output voltage | 115...240 V AC |
product or component type | shaver socket |
range | AvatarOn |
range of product | AvatarOn C |
width | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account