115V_240V UNIVERSAL SHAVER, WE

E87T727V_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Part Number E87T727V_WE
Activity HDCWD
Colour white
depth 50.2 mm
device application charger
device mounting surface
Device Presentation basic element with complete housing
height 147 mm
input voltage 115 V AC
Installation Direction vertical
IP degree of protection IP20
Material PC (polycarbonate)
output voltage 115...240 V AC
product or component type shaver socket
range AvatarOn
range of product AvatarOn C
width 86 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 115V_240V UNIVERSAL SHAVER, WE
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.