
calcActive())">
115V/240V 20VA Universal shaver unit,Vertical, Aluminium Silver
E82T727V_AS_G1
AEDÂ 353.56
AEDÂ 270.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E82T727V_AS_G1
115V/240V 20VA Universal shaver unit,Vertical, Aluminium Silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
115V/240V 20VA Universal shaver unit,Vertical, Aluminium Silver
AEDÂ 353.56
AEDÂ 270.00
Product Details
Load Type | non-polarised, polarised |
---|---|
Rated current | 45 A at 250 V AC 50 Hz |
Part Number | E82T727V_AS_G1 |
Activity | HDCWD |
Weight | 577.5 g |
Package1 Length*Width*Height | 8.7 cm x 14.7 cm x 4.94 cm |
ambient air temperature for operation | -5-40 °C |
Cover Frame Colour Tint | aluminium silver |
depth | 49.7 mm |
device application | power supply |
height | 87 mm |
input voltage | 240 V AC 50 Hz |
Installation Direction | vertical |
Material | polycarbonate: surround, polycarbonate: grid plate |
output voltage | 115 V AC 50 Hz |
product or component type | universal shaver |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | IEC 61558-2-5 |
Transformer Rated Power in Va | 20 VA |
width | 147 mm |
ambient air temperature for operation | -5-40 °C |
standards | IEC 61558-2-5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account