10AX 250V 4Gang 2way switched with Fluorescent Locator,Aluminium Silver

E8234L2F_AS_G1
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Product Details

Load Type resistive, fluorescent
Rated current 10 AX at 250 V AC 50 Hz
Part Number E8234L2F_AS_G1
Activity HDCWD
Weight 123.64 g
Package1 Length*Width*Height 8.7 cm x 8.7 cm x 3.59 cm
ambient air temperature for operation -5-40 °C
Clamping Connection Capacity 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s)
Connections - Terminals pillar terminals
Cover Frame Colour Tint aluminium silver
depth 23 mm
device application control
device mounting flush, surface
Embedding Depth 23 mm
height 87 mm
local signalling fluorescent (white)
Material polycarbonate: surround, polycarbonate: grid plate
Number of Gangs 4 gangs
product or component type switch
range Pieno
range of product Pieno
relative humidity 0-95 %
standards MS IEC 60669-1, SS 227-1, IEC 60669-1, GB 16915.1, BS EN 60669-1
Switch Application switch
Switch Function 2-way
width 87 mm
Wiring Device Mounting flush, surface
ambient air temperature for operation -5-40 °C
standards MS IEC 60669-1, SS 227-1, IEC 60669-1, GB 16915.1, BS EN 60669-1
local signalling fluorescent (white)
connections - terminals pillar terminals

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account