10A Mechanical Curtain switched with Fluorescent Locator,WineGold
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
10A Mechanical Curtain switched with Fluorescent Locator,WineGold
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 10:00 AM |
Part Number | E8231CF_WG_G1 |
Activity | HDCWD |
Cover Frame Colour Tint | wine gold |
depth | 47 mm |
device application | control |
height | 87 mm |
Number of Gangs | 1 gang |
product or component type | dimmer |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60669 |
connections - terminals | pillar terminals |