
calcActive())">
10A Mechanical Curtain switched with Fluorescent Locator,Matt Black
E8231CF_MB_G1
AEDÂ 86.24
AEDÂ 66.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8231CF_MB_G1
10A Mechanical Curtain switched with Fluorescent Locator,Matt Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
10A Mechanical Curtain switched with Fluorescent Locator,Matt Black
AEDÂ 86.24
AEDÂ 66.00
Product Details
Rated current | 10:00 AM |
---|---|
Part Number | E8231CF_MB_G1 |
Activity | HDCWD |
Cover Frame Colour Tint | matt black |
depth | 47 mm |
device application | control |
height | 87 mm |
Number of Gangs | 1 gang |
product or component type | dimmer |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60669 |
connections - terminals | pillar terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account