
calcActive())">
10A 250V 1Gang Momentary switched with Fluorescent Locator,Wine Gold
E8231PRL1F_WG_G1
AEDÂ 26.32
AEDÂ 21.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231PRL1F_WG_G1
10A 250V 1Gang Momentary switched with Fluorescent Locator,Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
10A 250V 1Gang Momentary switched with Fluorescent Locator,Wine Gold
AEDÂ 26.32
AEDÂ 21.00
Product Details
Load Type | fluorescent, resistive |
---|---|
Rated current | 10 A at 250 V AC 50 Hz |
Part Number | E8231PRL1F_WG_G1 |
Activity | HDCWD |
Weight | 89.637 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.55 cm |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
Connections - Terminals | pillar terminals |
Cover Frame Colour Tint | wine gold |
device application | control |
device mounting | flush, surface |
height | 87 mm |
local signalling | fluorescent (white) |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | switch |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | IEC 60669-1, GB 16915.1 |
Switch Function | momentary |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60669-1, GB 16915.1 |
local signalling | fluorescent (white) |
connections - terminals | pillar terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account