
calcActive())">
10A 250V 1G momentary SW w_ FL WG
E8731PRF_WG
AEDÂ 40.76
AEDÂ 31.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8731PRF_WG
10A 250V 1G momentary SW w_ FL WG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
10A 250V 1G momentary SW w_ FL WG
AEDÂ 40.76
AEDÂ 31.00
Product Details
Rated current | 10 A at 250 V AC 50/60 Hz |
---|---|
Part Number | E8731PRF_WG |
Activity | HDCWD |
Colour | wine gold |
depth | 36.8 mm |
device application | control |
device mounting | surface |
Device Presentation | complete product |
Embedding Depth | 23.5 mm |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
Number of Rocker | 1 |
product or component type | switch |
range | AvatarOn |
range of product | AvatarOn C |
Switch Function | momentary |
width | 86 mm |
local signalling | with light indicator, fluorescent |
connections - terminals | screw terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account