10A 250V 1G BP SW w_ FLWG
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
10A 250V 1G BP SW w_ FLWG
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 10 A at 250 V AC 50/60 Hz |
Part Number | E8731BP_WG |
Activity | HDCWD |
Colour | wine gold |
depth | 36.8 mm |
device application | bell switch |
device mounting | surface, flush |
Device Presentation | complete product |
Embedding Depth | 23.5 mm |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
Number of Rocker | 1 |
product or component type | bell press switch |
range | AvatarOn |
range of product | AvatarOn C |
Switch Application | bell switch |
Switch Function | bell push switch |
width | 86 mm |
local signalling | with light indicator, fluorescent |
connections - terminals | screw terminal |