10A 250V 1 Gang Switched Universal Socket, Wine Gold
SKU :
E8215US_WG_G1
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 45.38
AEDÂ 35.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CS-Full Server, 5000 points
10A 250V 1 Gang Switched Universal Socket, Wine Gold
AEDÂ 45.38
AEDÂ 35.00
- Specifications
- Documents
- Reviews
Overview
| Load Type | no inductive load |
|---|---|
| Rated current | 10 A at 250 V AC 50 Hz |
| Part Number | E8215US_WG_G1 |
| Activity | HDCWD |
| Clamping Connection Capacity | 2 x 2.5 mm² for solid cable(s) |
| Cover Frame Colour Tint | wine gold |
| Depth | 8.8 mm |
| Height | 87 mm |
| Material | polycarbonate: surround, polycarbonate: grid plate |
| Number of Gangs | 1 gang |
| Outlet Poles Configuration | 2P universal, 2P china |
| product or component type | power socket-outlet |
| Range | Pieno |
| range of product | Pieno |
| relative humidity | 0-95 % |
| Switch Function | switch |
| width | 87 mm |
| Wiring Device Mounting | surface, flush |
| ambient air temperature for operation | -5-40 °C |
| standards | GB 2099.1-2008, IEC 60884-2-3, GB 16915.1-2003 |
| connections - terminals | switch: pillar terminals, socket: clamp terminal |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Load Type | no inductive load |
|---|---|
| Rated current | 10 A at 250 V AC 50 Hz |
| Part Number | E8215US_WG_G1 |
| Activity | HDCWD |
| Clamping Connection Capacity | 2 x 2.5 mm² for solid cable(s) |
| Cover Frame Colour Tint | wine gold |
| Depth | 8.8 mm |
| Height | 87 mm |
| Material | polycarbonate: surround, polycarbonate: grid plate |
| Number of Gangs | 1 gang |
| Outlet Poles Configuration | 2P universal, 2P china |
| product or component type | power socket-outlet |
| Range | Pieno |
| range of product | Pieno |
| relative humidity | 0-95 % |
| Switch Function | switch |
| width | 87 mm |
| Wiring Device Mounting | surface, flush |
| ambient air temperature for operation | -5-40 °C |
| standards | GB 2099.1-2008, IEC 60884-2-3, GB 16915.1-2003 |
| connections - terminals | switch: pillar terminals, socket: clamp terminal |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account