
calcActive())">
Schneider Electric Switch, KB31BP_2
KB31BP_2
AEDÂ 35.12
AEDÂ 27.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31BP_2
Schneider Electric Switch, KB31BP_2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Switch, KB31BP_2
AEDÂ 35.12
AEDÂ 27.00
Product Details
Rated current | 4 A at 250 V AC, inductive |
---|---|
Part Number | KB31BP_2 |
Activity | HDCWD |
Actuator | push-button |
Clamping Connection Capacity | <= 1.5 mm² |
Colour | white |
contacts material | brass and phosphor bronze |
device application | control |
device mounting | flush |
Device Presentation | complete mechanism |
device short name | KB31 |
Embedding Depth | 35 mm |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
mounting support | wall mounted |
network frequency | 50 Hz |
Number of Gangs | 2 gangs |
Pilot Light | indicator |
product or component type | switch |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Switch Application | curtain switch |
Switch Function | intermediate |
Terminal Identifier | N, COM, L1, L2 |
width | 86 mm |
ambient air temperature for operation | -5-40 °C |
standards | MS IEC 60669-1, SS 227, IEC 60669-1 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account