
calcActive())">
10.1 inch widescreen, Basic model, 1 serial port, embeddedRTC
HMIGXU5500
AEDÂ 6,291.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMIGXU5500
10.1 inch widescreen, Basic model, 1 serial port, embeddedRTC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
10.1 inch widescreen, Basic model, 1 serial port, embeddedRTC
AEDÂ 6,291.10
Product Details
Activity | IDHMI |
---|---|
Part Number | HMIGXU5500 |
[Us] rated supply voltage | 24 V DC |
ambient air temperature for storage | -20-60 °C |
IP degree of protection | IP65 (front panel) |
product or component type | advanced touchscreen panel |
range of product | Harmony Easy GXU |
Display resolution | 800 x 480 pixels WVGA |
Software designation | Vijeo Designer Basic configuration software |
Backlight lifespan | 20000 hours |
Display size | 10.1 inch |
Display colour | 65536 colours |
Memory description | internal, 32 MB for application, internal DDR, 128 MB, internal, 128 kB for backup |
Cut-out dimensions | 255 x 185 mm |
Main type | Basic |
ambient air temperature for operation | 0-50 °C |
Integrated Connection Type | COM1 serial link: 9-way male SUB-D connector, RS422/RS485, USB type mini B |
Display Type | LCD touch screen |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account