1 OA 250V 2 gang 2 way surface mount switch with looping terminal IP66
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1 OA 250V 2 gang 2 way surface mount switch with looping terminal IP66
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 10 A at 250 V AC |
Part Number | CSW110/2 |
Activity | HDCWD |
device application | control |
device short name | AS |
IP degree of protection | IP66 |
Number of Gangs | 2 gangs |
product or component type | switch |
range | Kavacha |
range of product | Kavacha |
Switch Function | double 2-way 2-pole |
Wiring Device Mounting | surface |
standards | IEC 60529, IEC 60669-1 |
environmental characteristic | weatherproof |