1 Gang TV Socket, 75 ohm, Through-Connection, Lavendar Silver

E8231TVF_AS_G1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 16 AX at 250 V AC 50/60 Hz
Show Accessory No
Part Number E8231TVF_AS_G1
Activity HDCWD
Weight 80.92 g
Package1 Length*Width*Height 8.7 cm x 8.7 cm x 2.22 cm
ambient air temperature for operation -5-40 °C
average impedance 75 Ohm
Connections - Terminals F connection
depth 24.2 mm
device application communication
height 87 mm
Material polycarbonate: surround, polycarbonate: grid plate
Number of Gangs 1 gang
product or component type TV/FM/SAT socket
range Pieno
relative humidity 0-95 %
standards GY/T137-1999, GB 17466, IEC 60670
Tv Socket Type TV
width 87 mm
Wiring Device Mounting flush, surface
ambient air temperature for operation -5-40 °C
standards GY/T137-1999, GB 17466, IEC 60670
connections - terminals F connection

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 1 Gang TV Socket, 75 ohm, Through-Connection, Lavendar Silver
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.