
calcActive())">
1 Gang Telephone Outlet + 1 Gang Category 5e Data Outlet with Shutter
KB32TS_RJ5E_AS
AEDÂ 55.98
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB32TS_RJ5E_AS
1 Gang Telephone Outlet + 1 Gang Category 5e Data Outlet with Shutter
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 Gang Telephone Outlet + 1 Gang Category 5e Data Outlet with Shutter
AEDÂ 55.98
Product Details
Part Number | KB32TS_RJ5E_AS |
---|---|
Activity | HDCWD |
Cover Frame Colour Tint | aluminium silver |
device application | communication |
device mounting | flush |
Device Presentation | complete mechanism |
device short name | KB32 |
Embedding Depth | 35 mm |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
Number of Gangs | 2 gangs |
product or component type | data/telephone socket |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
width | 86 mm |
ambient air temperature for operation | -5-40 °C |
standards | FCC |
environmental characteristic | indoor use |
tightening torque | 0.4 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account